IESNA:LM-63-2002
[TEST]P1504216
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-17)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-A-04-BLAK-PS (3000K_L16_Medium_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, DOMIC BLACK SHADE, MEDIUM DISTRIBUTION
[MORE]LIGHT LEVEL 2 - 16,000 LUMENS
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]12753
TILT=NONE
1 -1 1 37 1 1 1 -1.225 -1.225 0
1 1 102.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
8574.5 8549.4 8546.5 8501 8406.3 8302 8156 7935.7 7660.3 7369.4
7061.2 6703.6 6277.5 5776.9 5221.2 4587.3 3933.1 3330.1 2804.4 2393.7
2015.8 1472.7 877.5 417.5 279.3 175.9 99.5 48.3 23.2 10.6
8.7 7.7 6.8 5.8 3.9 1.9 0
